Plain Clamp EA637CA-20A

Plain Clamp EA637CA-20A
  • Volume Discount
【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M20,M22
・A…30
・B…60
・C…160
・D…30
・E…60

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637CA-20A

Part Number
EA637CA-20A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

90.02 €

1 Available 9 Days

Loading...

  1. 1

This page is Plain Clamp EA637CA-20A, part number EA637CA-20A.
You can find the detail information about specifications and dimensions on part number EA637CA-20A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360