Setting Screw EA637CN-108

Setting Screw EA637CN-108
【Product Specifications】
・Material-Quenched steel
・Shape-Plane
・L…25
・H…11.6
・K…Dia. 5.5
・SW1…13
・SW2…13

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637CN-108

Part Number
EA637CN-108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.56 €

1 9 Days

Loading...

  1. 1

This page is Setting Screw EA637CN-108, part number EA637CN-108.
You can find the detail information about specifications and dimensions on part number EA637CN-108.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360