Screw Jack EA637EA-140

Screw Jack EA637EA-140
【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Pad hole-Dia. 12mm
・The pads EA637EP-1 to -3 can be attached.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637EA-140

Part Number
EA637EA-140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

182.89 €

1 9 Days

Loading...

  1. 1

This page is Screw Jack EA637EA-140, part number EA637EA-140.
You can find the detail information about specifications and dimensions on part number EA637EA-140.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360