T-Slot Bolt EA637FC-63

T-Slot Bolt EA637FC-63
  • Volume Discount
【Product Specifications】
・Material-Quenched steel
・Tslot…14
・Screw…M12
・A…63
・B…45
・C…22
・D…8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637FC-63

Part Number
EA637FC-63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.60 €

1 Available 9 Days

Loading...

  1. 1

This page is T-Slot Bolt EA637FC-63, part number EA637FC-63.
You can find the detail information about specifications and dimensions on part number EA637FC-63.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360