T-Slot Bolt EA637FH-160

T-Slot Bolt EA637FH-160
【Product Specifications】
・Material-Quenched steel
・Tslot…22
・Screw…M20
・A…160
・B…110
・C…35
・D…14

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637FH-160

Part Number
EA637FH-160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.13 €

1 9 Days

Loading...

  1. 1

This page is T-Slot Bolt EA637FH-160, part number EA637FH-160.
You can find the detail information about specifications and dimensions on part number EA637FH-160.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360