T-Slot Bolt EA637FK-200

T-Slot Bolt EA637FK-200
【Product Specifications】
・Material-Quenched steel
・Tslot…28
・Screw…M24
・A…200
・B…125
・C…44
・D…18

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637FK-200

Part Number
EA637FK-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.73 €

1 6 Days

Loading...

  1. 1

This page is T-Slot Bolt EA637FK-200, part number EA637FK-200.
You can find the detail information about specifications and dimensions on part number EA637FK-200.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360