Long T-Slot Nut EA637FR-36

Long T-Slot Nut EA637FR-36
【Product Specifications】
・Material-Quenched steel(C45)
・TSlot…36
・Screw…M30
・A…44
・C…54
・D…22
・E…108

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637FR-36

Part Number
EA637FR-36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

147.20 €

1 9 Days

Loading...

  1. 1

This page is Long T-Slot Nut EA637FR-36, part number EA637FR-36.
You can find the detail information about specifications and dimensions on part number EA637FR-36.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360