Stud Bolt EA637GA-125

Stud Bolt EA637GA-125
  • Volume Discount
【Product Specifications】
・Material-Quenched steel
・Screw…M10
・A…125
・B1…13
・B2…75

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GA-125

Part Number
EA637GA-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.68 €

1 Available 9 Days

Loading...

  1. 1

This page is Stud Bolt EA637GA-125, part number EA637GA-125.
You can find the detail information about specifications and dimensions on part number EA637GA-125.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360