Stud Bolt EA637GC-63

Stud Bolt EA637GC-63
【Product Specifications】
・Material-Quenched steel
・Screw…M14
・A…63
・B1…17
・B2…32

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GC-63

Part Number
EA637GC-63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.37 €

1 9 Days

Loading...

  1. 1

This page is Stud Bolt EA637GC-63, part number EA637GC-63.
You can find the detail information about specifications and dimensions on part number EA637GC-63.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360