Stud Bolt EA637GH-200

Stud Bolt EA637GH-200
【Product Specifications】
・Material-Quenched steel
・Screw…M24
・A…200
・B1…35
・B2…125

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GH-200

Part Number
EA637GH-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.98 €

1 9 Days

Loading...

  1. 1

This page is Stud Bolt EA637GH-200, part number EA637GH-200.
You can find the detail information about specifications and dimensions on part number EA637GH-200.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360