Flange Nut EA637GL-36

Flange Nut EA637GL-36
  • Volume Discount
【Product Specifications】
・Material-Quenched steel(C45)
・Screw…M36
・A…54
・B…68
・D…55

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GL-36

Part Number
EA637GL-36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

132.99 €

1 Available 9 Days

Loading...

  1. 1

This page is Flange Nut EA637GL-36, part number EA637GL-36.
You can find the detail information about specifications and dimensions on part number EA637GL-36.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360