Flange Nut EA637GL-48

Flange Nut EA637GL-48
【Product Specifications】
・Material-Quenched steel(C45)
・Screw…M48
・A…72
・B…92
・D…75

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GL-48

Part Number
EA637GL-48
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

172.06 €

1 9 Days

Loading...

  1. 1

This page is Flange Nut EA637GL-48, part number EA637GL-48.
You can find the detail information about specifications and dimensions on part number EA637GL-48.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360