Concave Washer EA637GS-10

Concave Washer EA637GS-10
【Product Specifications】
・Material-Quenched steel
・For more stable tightening
・Use this product in combination with the EA637GR series.
・Screw…M10
・D1…12
・D…21
・H…4.2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GS-10

Part Number
EA637GS-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.17 €

1 9 Days

Loading...

  1. 1

This page is Concave Washer EA637GS-10, part number EA637GS-10.
You can find the detail information about specifications and dimensions on part number EA637GS-10.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360