T-Slot Clamp EA637KA-12

T-Slot Clamp EA637KA-12
【Product Specifications】
・Material-Quenched steel
・T slot…14
・Screw…M10
・B1…13.6
・L…40
・H2…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637KA-12

Part Number
EA637KA-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

134.32 €

1 9 Days

Loading...

  1. 1

This page is T-Slot Clamp EA637KA-12, part number EA637KA-12.
You can find the detail information about specifications and dimensions on part number EA637KA-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360