Toggle Clamp EA639CA-11

Toggle Clamp EA639CA-11
【Product Specifications】
・Vertical lever side mount type
・Clamp section-Neoprene cap
・Tightening capacity: -11: 68kg, -12: 150kg
・A…31
・B…60
・C…59
・D…51
・Fitting: E x F…31 x 30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA639CA-11

Part Number
EA639CA-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.21 €

1 9 Days

Loading...

  1. 1

This page is Toggle Clamp EA639CA-11, part number EA639CA-11.
You can find the detail information about specifications and dimensions on part number EA639CA-11.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360