Latch-Type Toggle Clamp EA639FE-1

Latch-Type Toggle Clamp EA639FE-1
【Product Specifications】
・Vertical and lateral latch type
・Vertical latch and lateral latch can be switched by changing the shaft hole. (The described dimensions are for lateral latch)
・The catch is not included in -2.
・Capacity…400kg
・Fitting…48 x 35, 19 x 39.1mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA639FE-1

Part Number
EA639FE-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.10 €

1 9 Days

Loading...

  1. 1

This page is Latch-Type Toggle Clamp EA639FE-1, part number EA639FE-1.
You can find the detail information about specifications and dimensions on part number EA639FE-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360