Scriber EA652DA

Scriber EA652DA
【Product Specifications】
・Full length…220mm
・Tip material…Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA652DA

Part Number
EA652DA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.85 €

1 7 Days

Loading...

  1. 1

This page is Scriber EA652DA, part number EA652DA.
You can find the detail information about specifications and dimensions on part number EA652DA.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360