Extra Heavy-Duty Waterproof Case EA657-143NF

Extra Heavy-Duty Waterproof Case EA657-143NF
  • Volume Discount
【Product Specifications】
・-144NF, -44, and -144 are equipped with casters.
・IP67
・Color…Black
・Dim. (inside)…344 x 146 x 297mm
・Dim. (outside)…430 x 244 x 341mm
・Weight…2.5kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA657-143NF

Part Number
EA657-143NF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

249.63 €

1 Available 6 Days

Loading...

  1. 1

This page is Extra Heavy-Duty Waterproof Case EA657-143NF, part number EA657-143NF.
You can find the detail information about specifications and dimensions on part number EA657-143NF.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360