17mm Combination Gear Wrench EA684RA-17

17mm Combination Gear Wrench EA684RA-17
  • Volume Discount
【Product Specifications】
・Material-Chrome-vanadium steel
・12 Points.
・Open end wrench with ratchet mechanism for easy nut tightening/loosening.
・Size-17mm
・Length-225mm
・Box side feed angle-5degrees

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA684RA-17

Part Number
EA684RA-17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.57 €

1 Available 6 Days

Loading...

  1. 1

This page is 17mm Combination Gear Wrench EA684RA-17, part number EA684RA-17.
You can find the detail information about specifications and dimensions on part number EA684RA-17.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360