4mm Spanner Head (EA723HV-1.-2) EA723HW-4

4mm Spanner Head (EA723HV-1.-2) EA723HW-4
  • Volume Discount
【Product Specifications】
・EA723HV-1, -2:Replacement spanner head.
・Across flats(mm)-4
・Dia.-11.7mm
・Length-34.2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA723HW-4

Part Number
EA723HW-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

140.06 €

1 Available 6 Days

Loading...

  1. 1

This page is 4mm Spanner Head (EA723HV-1.-2) EA723HW-4, part number EA723HW-4.
You can find the detail information about specifications and dimensions on part number EA723HW-4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360