Adjustable Torque Wrench EA723MF-1

Adjustable Torque Wrench EA723MF-1
  • Volume Discount
【Product Specifications】
・Accuracy-±4%
・MF-6 and -9 for new refrigerants
・Displays the numerical value corresponding to.
・With calibration certificate
・Dia. (mm)…10 to 27
・Torque (N, m)…3 to 15
・Length (mm)…289

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA723MF-1

Part Number
EA723MF-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

384.30 €

1 Available 6 Days

Loading...

  1. 1

This page is Adjustable Torque Wrench EA723MF-1, part number EA723MF-1.
You can find the detail information about specifications and dimensions on part number EA723MF-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360