Ratchet Type Adjustable Torque Wrench

Ratchet Type Adjustable Torque Wrench
  • Volume Discount
【Product Specifications】
・Accuracy-±3%
・Displays the numerical value corresponding to.
・With calibration certificate
・Handle color:black
・Square drive…1/2
・Torque(N・m)…20 to 100
・Min. scale(N・m)…1.0
・Length(mm)…387

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA723ND-100B

Part Number
EA723ND-100B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

256.31 €

1 Available 6 Days

Loading...

  1. 1

This page is Ratchet Type Adjustable Torque Wrench, part number EA723ND-100B.
You can find the detail information about specifications and dimensions on part number EA723ND-100B.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360