2- 6Nm 1 / 4sq [Ratchet Type] Torque Wrench EA723ND-6

2- 6Nm 1 / 4sq [Ratchet Type] Torque Wrench EA723ND-6
  • Volume Discount
【Product Specifications】
・Accuracy-±3%
・Displays the numerical value corresponding to.
・With calibration certificate
・Handle color: black
・Square drive…1/4
・Torque(N・m)…1 to 6
・Min. scale(N・m)…0.1
・Length(mm)…222

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA723ND-6

Part Number
EA723ND-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

209.50 €

1 Available 6 Days

Loading...

  1. 1

This page is 2- 6Nm 1 / 4sq [Ratchet Type] Torque Wrench EA723ND-6, part number EA723ND-6.
You can find the detail information about specifications and dimensions on part number EA723ND-6.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360