100-700Nm3 / 4sq [Ratchet Type] Torque Wrench EA723NG-2

100-700Nm3 / 4sq [Ratchet Type] Torque Wrench EA723NG-2
  • Volume Discount
【Product Specifications】
・Accuracy-±3%
・With calibration certificate
・Since the square drives for -3 to -6 have pins on them, prepare the impact socket to fix the pins.
・Square drive…3/4
・Torque range(N・m)…100 to 700
・Min. scale(N・m)…5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA723NG-2

Part Number
EA723NG-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

956.60 €

1 Available 6 Days

Loading...

  1. 1

This page is 100-700Nm3 / 4sq [Ratchet Type] Torque Wrench EA723NG-2, part number EA723NG-2.
You can find the detail information about specifications and dimensions on part number EA723NG-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360