[54 Pcs] Tool Set EA74

[54 Pcs] Tool Set EA74
  • Volume Discount
【Product Specifications】
・Case size-400(W)x230(D)x190(H)mm(steel)
・Weight-9.5kg
・With dial lock for locking

・(3/8)socket(6P)-・8・10・12・13・14・17・19・21・22・24mm
・(3/8)Deep socket(6P)-8・10・12・14・17mm
・(3/8)Ratchet handle-196mm
・(3/8)Spinner handle-380mm
・(3/8)T-type sliding handle
・(3/8) Extension Bar-75mm, 150mm
・(3/8")Universal Joint.
・Flex type gear wrench-8・10・12・13・14・17mm
・Ring wrench-8x10・10x12・11x13・12x14・14x17・17x19・22x24mm
・Radio plier-165mm
・Nipper-165mm
・Combination Plier-200mm
・Ball pin hammer-570g
・Hexagonal rod wrench with ball point (Set of 9 pcs)-1.5・2・2.5・3・4・5・6・8・10mm
・Hammerhead (+)screwdriver-#1x75・#2x100・#3x150mm
・Hammerhead (-)screwdriver-5.5x75・6.0x100mm
・Interchangeable stubby ratchet driver-Included bit (+)#2x(-)6mm
・(+)Stubby driver(with quick rotation device)-#2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA74

Part Number
EA74
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

534.45 €

1 Available 7 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360