[Set of 46 Pcs.]Tool Set

[Set of 46 Pcs.]Tool Set
  • Volume Discount
【Product Specifications】
・Case size-400(W)x230(D)x190(H)mm(steel)
・Weight-9.8kg
・With dial lock for locking

・(1/2)Socket(6P)-10・12・13・14・17・19・21・22・24・27mm
・(1/2)Ratchet handle-245mm
・(1/2) Spinner Handle-380mm
・(1/2)Extension bar-125・250mm
・Gear wrench-10・12・13・14・17mm
・Ring wrench-8x10・10x12・11x13・12x14・14x17・17x19・22x24mm
・Radio plier-165mm
・Nipper-165mm
・Combination Plier-200mm
・Ball pin hammer-570g
・Long hexagonal rod wrench with ball point (Set of 9 pcs)-1.5・2・2.5・3・4・5・6・8・10mm
・Hammerhead (+)screwdriver-#1x75・#2x100・#3x150mm
・Hammerhead (-)screwdriver-5.5x75・6.0x100mm
・Interchangeable stubby ratchet driver-Included bit (+)#2x(-)6mm
・(+)Stubby driver(with quick rotation device)-#2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA75

Part Number
EA75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

498.81 €

1 Available 7 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360