Solid Carbide Drill EA824AX-1.9

Solid Carbide Drill EA824AX-1.9
【Product Specifications】
・Application: Solid carbide straight drill can process materials with hardness of HRc40 at a maximum including steel, non-ferrous metal, stainless steel, super alloy, titanium alloy, and others.
・Blade tip dia. x Length (mm)…1.9 x 36
・Groove Length…10.7mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA824AX-1.9

Part Number
EA824AX-1.9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.29 €

1 6 Days

Loading...

  1. 1

This page is Solid Carbide Drill EA824AX-1.9, part number EA824AX-1.9.
You can find the detail information about specifications and dimensions on part number EA824AX-1.9.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360