Counter bore [for Hexagon Socket Head Cap Screws] EA824ME-4

Counter bore [for Hexagon Socket Head Cap Screws] EA824ME-4
【Product Specifications】
・Material-HSS (high-speed steel)
・For processing counterbore holes for hexagon socket head cap screws
・For machining
・D…7.4
・d1…4.2
・l1…5
・l…8
・L…45
・Shank dia.…6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA824ME-4

Part Number
EA824ME-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.82 €

1 8 Days

Loading...

  1. 1

This page is Counter bore [for Hexagon Socket Head Cap Screws] EA824ME-4, part number EA824ME-4.
You can find the detail information about specifications and dimensions on part number EA824ME-4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360