[TiAIN Coat] Carbide Drill EA824PA-2.0

[TiAIN Coat] Carbide Drill EA824PA-2.0
【Product Specifications】
・Material-Carbide alloy
・Aqua coating
・Tip dia.…2.0
・Length…45
・Shank dia.…3
・Groove L…8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA824PA-2.0

Part Number
EA824PA-2.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

110.54 €

1 8 Days

Loading...

  1. 1

This page is [TiAIN Coat] Carbide Drill EA824PA-2.0, part number EA824PA-2.0.
You can find the detail information about specifications and dimensions on part number EA824PA-2.0.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360