[TiAIN Coat] Carbide Micro-Drill EA824PB-0.55

[TiAIN Coat] Carbide Micro-Drill EA824PB-0.55
【Product Specifications】
・Shank dia.-3mm
・Material-Carbide alloy
・Aqua coating
・Application-This product is suitable for stainless steel.
・Enables stable processing in small-diameter holes.
・This product is suitable for processing a wide range of materials from rawmaterials to carbide steel.
・Tip dia.…0.55
・Length…38
・Groove L…6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA824PB-0.55

Part Number
EA824PB-0.55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.64 €

1 9 Days

Loading...

  1. 1

This page is [TiAIN Coat] Carbide Micro-Drill EA824PB-0.55, part number EA824PB-0.55.
You can find the detail information about specifications and dimensions on part number EA824PB-0.55.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360