[TiN Coat] Co-HSS 2-Blade End Mill EA824RA-1.0

[TiN Coat] Co-HSS 2-Blade End Mill EA824RA-1.0
【Product Specifications】
・Material-Co-HSS (cobalt high-speed steel), TiN coated
・Tip dia.…1.0
・Length…50
・Shank dia.…6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA824RA-1.0

Part Number
EA824RA-1.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.53 €

1 9 Days

Loading...

  1. 1

This page is [TiN Coat] Co-HSS 2-Blade End Mill EA824RA-1.0, part number EA824RA-1.0.
You can find the detail information about specifications and dimensions on part number EA824RA-1.0.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360