Diamond File Set (6 Pcs) (Flat, Half-Round) EA826VJ-8

Diamond File Set (6 Pcs) (Flat, Half-Round) EA826VJ-8
  • Volume Discount
【Product Specifications】
・Full length-140mm
・Coating length-70mm
・Flat-Coarse-grit, Second cut, Fine (EA826VJ-53, -63, -73)
・Half-round-Coarse-grit, Second cut, Fine (EA826VJ-51, -61, -71)
・Set weight-50g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA826VJ-8

Part Number
EA826VJ-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

281.19 €

1 Available 6 Days

Loading...

  1. 1

This page is Diamond File Set (6 Pcs) (Flat, Half-Round) EA826VJ-8, part number EA826VJ-8.
You can find the detail information about specifications and dimensions on part number EA826VJ-8.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360