[Extra Thin Blade] Diamond File EA826VL-25

[Extra Thin Blade] Diamond File EA826VL-25
  • Volume Discount
【Product Specifications】
・Shape-Thin flat (radiused tip)
・Full length-180mm
・Coating length-50mm
・Width-12.7mm
・Material-Spring steel
・This tool is flexible and thin, being suitable for a narrow space.
・Grits…#200
・Thickness…0.6mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA826VL-25

Part Number
EA826VL-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.63 €

1 Available 6 Days

Loading...

  1. 1

This page is [Extra Thin Blade] Diamond File EA826VL-25, part number EA826VL-25.
You can find the detail information about specifications and dimensions on part number EA826VL-25.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360