Diamond File (Round) EA826VN-43

Diamond File (Round) EA826VN-43
  • Volume Discount
【Product Specifications】
・Length-130mm
・Blade length-70mm
・Shape-Round
・*You can bend it at an angle you need. It is appropriate for processing of narrow groove-shaped curved shapes.
・Grits-#170 to 200
・Shaft dia.-1.0mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA826VN-43

Part Number
EA826VN-43
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.07 €

1 Available 6 Days

Loading...

  1. 1

This page is Diamond File (Round) EA826VN-43, part number EA826VN-43.
You can find the detail information about specifications and dimensions on part number EA826VN-43.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360