Machine Reamer EA827HV-14

Machine Reamer EA827HV-14
【Product Specifications】
・Material-MCO material (Cobalt high-speed steel)
・For finishing holes of cast iron and steel
・Use it by installing on a drilling machine.
・Chamfer angle-45°
・Tip dia.…16.0
・Length…215
・Shank dia.…MT2
・Bladeqty…8 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA827HV-14

Part Number
EA827HV-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

112.21 €

1 6 Days

Loading...

  1. 1

This page is Machine Reamer EA827HV-14, part number EA827HV-14.
You can find the detail information about specifications and dimensions on part number EA827HV-14.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360