Tap Holder (Ratchet Type) EA829AC-3

Tap Holder (Ratchet Type) EA829AC-3
  • Volume Discount
【Product Specifications】
・Applicable tap-M13 to M20
・Weight-1,050g
・Handle overall length-320mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA829AC-3

Part Number
EA829AC-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

187.37 €

1 Available 6 Days

Loading...

  1. 1

This page is Tap Holder (Ratchet Type) EA829AC-3, part number EA829AC-3.
You can find the detail information about specifications and dimensions on part number EA829AC-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360