Hand Tap (UNF) EA829EL-11

Hand Tap (UNF) EA829EL-11
  • Volume Discount
【Product Specifications】
・Material-SKH
・JIS No.2 class
・UNF (US standard fine)
・Number of biting threads-1.5 P (Upper)
・Nominal…UNF1.1/8 x 12
・Length…105mm
・■Width…17mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA829EL-11

Part Number
EA829EL-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

231.21 €

1 Available 6 Days

Loading...

  1. 1

This page is Hand Tap (UNF) EA829EL-11, part number EA829EL-11.
You can find the detail information about specifications and dimensions on part number EA829EL-11.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360