Round Die (25mm Dia.) EA829MK-6

Round Die (25mm Dia.) EA829MK-6
【Product Specifications】
・Material-SKS2
・Die outside dia.-25mm
・Nominal…M6 x 1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA829MK-6

Part Number
EA829MK-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.76 €

1 7 Days

Loading...

  1. 1

This page is Round Die (25mm Dia.) EA829MK-6, part number EA829MK-6.
You can find the detail information about specifications and dimensions on part number EA829MK-6.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360