Small Article Case EA925AR-47 (Part Numbers)

Small Article Case EA925AR-47
  • Volume Discount
【Product Specifications】
・Material-Polyester
・Dim. (mm)-130 x 75 x 170(H)
・Belt width-90mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA925AR-47

Part Number
EA925AR-47
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.22 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360