Industrial Paper Towel (KimWipe) EA929AS-3

Industrial Paper Towel (KimWipe) EA929AS-3
【Product Specifications】
・Material-Pulp
・Popup type
・Low lint paper with little fluff and paper powder
・Dim. (mm)…120 x 215
・Sheets…200
・Qty. per unit…1 pack

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA929AS-3

Part Number
EA929AS-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.91 €

5 6 Days

Loading...

  1. 1

This page is Industrial Paper Towel (KimWipe) EA929AS-3, part number EA929AS-3.
You can find the detail information about specifications and dimensions on part number EA929AS-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360