[For Construction Paint]Masking Tape EA943MA-15A【8 Pieces Per Package】

[For Construction Paint]Masking Tape EA943MA-15A
  • Volume Discount
【Product Specifications】
・Length …18m
・The width …15mm
・Thickness …0.08mm
・Material …Material :Flat PaperAdhesives :Acrylic fiber System
・Construction Paint For
・Qty. Per Unit …8Roll

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA943MA-15A

Part Number
EA943MA-15A
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.47 €

8 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

This page is [For Construction Paint]Masking Tape EA943MA-15A, part number EA943MA-15A.
You can find the detail information about specifications and dimensions on part number EA943MA-15A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360