Polyethylene Bag with Chuck EA944C-170【100 Pieces Per Package】

Polyethylene Bag with Chuck EA944C-170
  • Volume Discount
【Product Specifications】
・Thickness-0.04mm
・Material-Polyethylene
・Dim. below chuck(mm)…170 x 120
・Qty. perunit…100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA944C-170

Part Number
EA944C-170
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.36 €

100 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

This page is Polyethylene Bag with Chuck EA944C-170, part number EA944C-170.
You can find the detail information about specifications and dimensions on part number EA944C-170.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360