Non-slip Tape (Water-proof / oil-proof) EA944DB-51

Non-slip Tape (Water-proof / oil-proof) EA944DB-51
  • Volume Discount
【Product Specifications】
・For both indoor and outdoor
・Length-18.3m
・Thickness-0.89mm
・Material-Base:PVC, Adhesive:Acrylic
・Grits-#46
・Excellent in water, chemical and oil resistance.
・Width(mm)-25

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA944DB-51

Part Number
EA944DB-51
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.48 €

1 Available 6 Days

Loading...

  1. 1

This page is Non-slip Tape (Water-proof / oil-proof) EA944DB-51, part number EA944DB-51.
You can find the detail information about specifications and dimensions on part number EA944DB-51.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360