Fluorine Resin Adhesive Tape EA944RD-17

Fluorine Resin Adhesive Tape EA944RD-17
  • Volume Discount
【Product Specifications】
・Length-10m
・Application-For insulating electric cable, cable, coil, demolding a mold, heat-resistant demolding for heat sealing, for lubricating hopper, chute
・Max operating temperature-180℃
・Thickness…0.18mm
・Width…50mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA944RD-17

Part Number
EA944RD-17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

123.51 €

1 Available 6 Days

Loading...

  1. 1

This page is Fluorine Resin Adhesive Tape EA944RD-17, part number EA944RD-17.
You can find the detail information about specifications and dimensions on part number EA944RD-17.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360