Index Plunger [Nose Lock] EA948DD-75

Index Plunger [Nose Lock] EA948DD-75
【Product Specifications】
・Material-Body: steel (SUM22L), Knob: polyamide,Nose: steel (SUM22L)
・Manually operated spring plunger whose position can be easily unlocked by pulling the nose; the nose returns to the original condition by the internal spring when the knob isreleased.
・The nose lock type, -71 to -75, can be secured with the nose withdrawn by pulling up the knob and turning it 90°.
・Heat-proof temperature-80℃
・Nose lock…Included
・A…10
・B…M20
・C…33
・D…38.5
・J…22

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DD-75

Part Number
EA948DD-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

59.15 €

1 8 Days

Loading...

  1. 1

This page is Index Plunger [Nose Lock] EA948DD-75, part number EA948DD-75.
You can find the detail information about specifications and dimensions on part number EA948DD-75.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360