[Sphere] Ball Screw EA948DJ-112

[Sphere] Ball Screw EA948DJ-112
【Product Specifications】
・Body-Material: SCM435, Process:Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・B…M6
・A…16.9
・Ball dia.(mm)…4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DJ-112

Part Number
EA948DJ-112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.85 €

1 8 Days

Loading...

  1. 1

This page is [Sphere] Ball Screw EA948DJ-112, part number EA948DJ-112.
You can find the detail information about specifications and dimensions on part number EA948DJ-112.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360