Toggle Pad EA948DM-12

Toggle Pad EA948DM-12
【Product Specifications】
・Swivel angle-9°
・Material-S45C
・Process-Induction quenching (tip), blackening
・D…M12
・A…25
・B…22
・C…19

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DM-12

Part Number
EA948DM-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.96 €

1 8 Days

Loading...

  1. 1

This page is Toggle Pad EA948DM-12, part number EA948DM-12.
You can find the detail information about specifications and dimensions on part number EA948DM-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360