[Quenched] Stud Bolt EA948DP-21

[Quenched] Stud Bolt EA948DP-21
【Product Specifications】
・Material-S45C
・C…M12
・A…50
・B…20
・D…10.7

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DP-21

Part Number
EA948DP-21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.88 €

1 8 Days

Loading...

  1. 1

This page is [Quenched] Stud Bolt EA948DP-21, part number EA948DP-21.
You can find the detail information about specifications and dimensions on part number EA948DP-21.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360