[Quenched] Coupling Nut EA948DS-1

[Quenched] Coupling Nut EA948DS-1
【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening
・C…M6
・A…18
・B…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DS-1

Part Number
EA948DS-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.97 €

1 9 Days

Loading...

  1. 1

This page is [Quenched] Coupling Nut EA948DS-1, part number EA948DS-1.
You can find the detail information about specifications and dimensions on part number EA948DS-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360