[Quenched] Coupling Nut EA948DS-2

[Quenched] Coupling Nut EA948DS-2
【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening
・C…M8
・A…24
・B…13

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DS-2

Part Number
EA948DS-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.25 €

1 9 Days

Loading...

  1. 1

This page is [Quenched] Coupling Nut EA948DS-2, part number EA948DS-2.
You can find the detail information about specifications and dimensions on part number EA948DS-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360